IESNA:LM-63-2002
[TEST]P955008
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33197
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3895 4876.9 5764.6 6451.7 7012.1 7329.1 7478.2 7531.3 7800.4 8376.1
9327.2 10528.4 11710.8 12655 13481 14235 14711.4 14833 14540 13798
12300.3 9711 8016.3 6713.9 5317.3 3740.8 2459 1723.9 1345.2 1161.8
1053.9 885.9 750.6 260.5 126.8 20.6 0
3895 4911.2 5807.4 6506.6 7020.7 7368.5 7546.7 7596.4 7819.2 8338.4
9217.5 10394.8 11554.9 12531.6 13366.2 14120.2 14685.7 14889.6 14702.8 14073.9
12823 10430.8 8340.1 7003.5 5624.1 4078.4 2681.8 1809.6 1388 1203
1064.2 899.6 757.4 322.2 135.4 25.7 0
3895 4868.4 5747.5 6453.5 7003.5 7402.8 7623.9 7718.1 7892.9 8359
9107.8 10153.1 11267 12248.9 13042.3 13676.3 14271 14560.6 14486.9 13984.8
12978.9 11335.5 9035.9 7431.9 6062.8 4565.1 3048.5 2025.5 1497.7 1244.1
1098.4 956.2 819.1 625.5 318.7 37.7 0
3895 4868.4 5721.7 6426 7013.8 7464.5 7766.1 7923.7 8088.2 8448.1
9005 9815.6 10778.6 11702.3 12446 13056 13568.4 13983.1 14094.5 13929.9
13325 12202.6 10626.1 8760 7003.5 5442.4 3805.9 2436.8 1662.2 1264.6
1091.6 947.6 808.8 644.3 452.4 176.5 0
3895 4724.4 5552.1 6275.2 6895.6 7443.9 7880.9 8170.5 8355.6 8640
9102.7 9697.3 10466.7 11249.9 11954.2 12560.8 13054.3 13493 13804.9 13888.8
13722.6 13211.9 12221.5 10723.8 8974.2 7186.9 5355 3530 2217.4 1487.4
1134.4 1007.6 875.7 668.3 450.7 140.5 0
3895 4649 5396.2 6100.5 6751.6 7354.8 7903.2 8336.7 8631.5 8907.4
9253.5 9750.5 10326.2 11010 11698.8 12384.3 12966.9 13422.7 13767.2 14051.6
14272.7 14199 13888.8 13184.5 11967.9 10391.3 8364.1 6414 4313.2 2663
1727.3 1180.7 855.1 517.5 260.5 68.5 0
3895 4505.1 5154.5 5817.7 6462 7094.4 7704.4 8247.6 8698.3 9059.9
9426.6 9827.6 10268 10816.3 11445.2 12158.1 12891.5 13599.2 14226.4 14778.2
15280.3 15832.1 16080.5 16234.8 16200.5 15501.3 14166.4 12039.8 9226.1 6249.5
3607.2 1873 956.2 551.8 269 92.5 0
3895 4395.4 4916.4 5485.3 6074.8 6631.7 7229.7 7810.6 8369.3 8862.8
9356.3 9813.9 10228.5 10675.8 11145.3 11649.1 12233.5 12894.9 13618.1 14385.8
15223.7 16426.7 17398.3 17991.2 18666.4 19154.8 19218.2 18561.8 16855.1 14092.7
10268 6626.5 3377.5 1377.7 491.8 96 0
3895 4198.3 4565.1 4990 5456.1 5949.7 6451.7 6948.7 7440.5 7946
8475.5 8965.6 9498.5 10055.5 10634.7 11215.6 11859.9 12583.1 13383.3 14289.8
15348.8 16954.5 18548.1 19639.7 21032.9 22672.8 24427.5 25597.9 25347.7 22991.5
18140.3 11760.5 4988.3 1523.4 479.8 99.4 0
3895 4164.1 4529.1 4919.8 5360.2 5826.3 6302.7 6777.3 7246.9 7723.2
8192.8 8679.4 9193.5 9750.5 10326.2 10924.3 11589.2 12324.3 13146.8 14084.2
15141.5 16841.4 18447 19629.4 21118.6 22905.8 24821.7 26041.8 25810.4 23305.1
18032.3 11027.1 4225.8 1167 377 85.7 0
3895 4033.8 4222.3 4476 4782.7 5116.8 5454.4 5809.1 6175.9 6546
6919.6 7305.1 7694.1 8105.4 8547.5 9015.3 9529.4 10112 10814.6 11616.6
12593.3 14145.9 15323.1 16484.9 17902.1 19607.1 21207.7 21901.7 21176.8 18412.8
13592.4 7565.6 2181.4 457.5 152.5 34.3 0
3895 3937.9 4044.1 4196.6 4407.4 4635.3 4883.8 5139.1 5397.9 5673.8
5942.8 6201.6 6468.9 6734.5 7015.5 7312 7623.9 8002.6 8441.3 9010.2
9832.7 10854 11549.7 12327.7 13258.2 14272.7 14965 14723.4 13513.5 11244.7
8120.8 4155.5 1355.5 404.4 138.8 32.6 0
3895 3852.2 3867.6 3937.9 4052.7 4170.9 4326.9 4481.1 4633.6 4793
4931.8 5056.9 5161.4 5257.4 5324.2 5367 5409.9 5439 5487 5598.4
5865.7 6023.3 6052.5 6110.7 6201.6 6283.8 6059.3 5348.2 4333.7 3211.3
2183.1 1237.2 620.3 262.2 126.8 44.6 0
3895 3672.3 3540.3 3471.8 3464.9 3492.3 3538.6 3590 3626 3648.3
3646.6 3603.7 3536.9 3442.6 3317.6 3165 2981.7 2791.5 2616.7 2453.9
2286 2136.9 2011.8 1909 1819.9 1729 1615.9 1463.4 1252.7 969.9
706 519.2 359.9 231.3 131.9 37.7 0
3895 3506 3264.4 3158.2 3132.5 3154.8 3202.7 3254.1 3279.9 3273
3237 3173.6 3081.1 2966.3 2832.6 2695.5 2553.3 2411.1 2270.5 2116.3
1960.4 1819.9 1717 1655.3 1631.4 1634.8 1631.4 1583.4 1465.1 1268.1
964.8 664.9 466.1 306.7 152.5 34.3 0
3895 3375.8 3084.5 2969.7 2974.8 3039.9 3111.9 3158.2 3161.6 3130.8
3070.8 2985.1 2884 2767.5 2644.1 2522.4 2393.9 2258.5 2119.7 1991.2
1893.5 1809.6 1753 1717 1686.2 1650.2 1593.7 1535.4 1463.4 1348.6
1173.8 921.9 604.9 334.2 159.4 34.3 0
3895 3250.7 2950.8 2873.7 2921.7 3010.8 3081.1 3115.3 3101.6 3048.5
2966.3 2868.6 2755.5 2644.1 2525.9 2411.1 2332.2 2238 2119.7 2025.5
1962.1 1878.1 1746.2 1641.6 1573.1 1506.3 1437.7 1369.2 1307.5 1250.9
1184.1 1076.1 880.8 675.2 395.8 96 0
3895 3180.5 2880.6 2837.7 2920 3005.7 3075.9 3096.5 3063.9 2980
2878.9 2764.1 2640.7 2531 2436.8 2383.6 2320.2 2255.1 2191.7 2051.2
1926.1 1826.7 1727.3 1634.8 1538.8 1454.9 1372.6 1297.2 1218.4 1127.6
1038.4 957.9 839.7 724.9 507.2 197.1 0
3895 3120.5 2836 2830.9 2921.7 3004 3065.7 3072.5 3022.8 2932
2817.2 2690.4 2577.3 2472.7 2402.5 2342.5 2265.4 2160.9 2068.3 1956.9
1871.3 1775.3 1681.1 1595.4 1523.4 1449.7 1370.9 1290.3 1196.1 1091.6
976.8 875.7 745.4 563.8 373.6 155.9 0
3895 3086.2 2813.8 2829.2 2928.6 3009.1 3063.9 3053.7 2990.3 2882.3
2748.6 2623.5 2517.3 2436.8 2399.1 2308.2 2167.7 2004.9 1939.8 1885
1787.3 1711.9 1646.8 1550.8 1478.8 1422.3 1348.6 1261.2 1156.7 1041.9
916.8 861.9 742 485 353 215.9 0
3895 3079.4 2800 2830.9 2930.3 3012.5 3062.2 3048.5 2971.4 2849.7
2714.4 2591 2486.5 2436.8 2378.5 2263.7 2058 1922.7 1888.4 1821.6
1735.9 1643.4 1556 1489.1 1448 1412 1345.2 1262.9 1163.5 1048.7
927.1 957.9 764.3 510.7 389 143.9 0
3895 3079.4 2798.3 2836 2932 3014.2 3060.5 3053.7 2978.3 2851.4
2714.4 2589.3 2484.7 2438.5 2373.4 2256.8 2042.6 1924.4 1897 1819.9
1730.7 1629.6 1557.7 1468.6 1456.6 1412 1343.5 1262.9 1170.4 1047
930.5 944.2 656.3 527.8 383.8 138.8 0
